background-waves

021301.6

Product Status| Activei

021301.6

FUSE 5x20 T LBC 1.6A/250V (P) | Series: 213
info
The 213 Series is a 5x20mm time-lag, surge-withstand, glass body cartridge fuse that is designed to IEC specifications.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
44.2
Resistance (Ω)
0.0551
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
40
Fusing Characteristic 175 Percent
600
Interrupt Amperage
35
Interrupt Voltage
250
  • Conforms to EN/IEC/K/J 60127-1 and EN/IEC/K/J 60127-2
  • Available in cartridge and axial lead form
  • Meets the IEC 60127-2, Sheet 3 specification for time-Lag fuses
  • Lead-free and RoHS compliant
  • Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248- 14
  • Conforms to GB 9364.1 and GB 9364.2
  • CE Mark indicates compliance with Low-Voltage and RoHS Directives.

021301.6 Applications

Highlights Section

  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

021301.6 Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
021301.6MRET1PFUSE 250V IEC LBC 5X20MM 1.6A(P)RoHS11/1/2005Pb-Free11/1/2005No
021301.6MXBPFUSE 5x20 C/CODE T LBC 1.6A/250V (P)RoHS11/1/2005Pb-Free11/1/2005No
021301.6MXEPFUSE 5x20 PGT T LBC 1.6A/250V (P)RoHS11/1/2005Pb-Free11/1/2005No
021301.6MXPFUSE 5x20 T LBC 1.6A/250V (P)RoHS11/1/2005Pb-Free11/1/2005Pdf IconCoC_RoHS10_021301.6MXPPdf IconREACH_SVHC Declaration_021301.6MXPDoes Not ContainNoPdf IconIPC_021301.6MXP
021301.6TXPFUSE 250V IEC TD LBC 5X20 ROHS 1.6ARoHS11/1/2005Pb-Free11/1/2005Pdf IconCoC_RoHS10_021301.6TXPPdf IconREACH205_Declaration_021301.6TXPDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.