background-waves

02131.25

Product Status| Activei

02131.25

FUSE 5x20 C/CODE T LBC 1.25A/250V (P) | Series: 213
info
The 213 Series is a 5x20mm time-lag, surge-withstand, glass body cartridge fuse that is designed to IEC specifications.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
27.15
Resistance (Ω)
0.08165
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
40
Fusing Characteristic 175 Percent
600
Interrupt Amperage
35
Interrupt Voltage
250
  • Conforms to EN/IEC/K/J 60127-1 and EN/IEC/K/J 60127-2
  • Available in cartridge and axial lead form
  • Meets the IEC 60127-2, Sheet 3 specification for time-Lag fuses
  • Lead-free and RoHS compliant
  • Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248- 14
  • Conforms to GB 9364.1 and GB 9364.2
  • CE Mark indicates compliance with Low-Voltage and RoHS Directives.

02131.25 Applications

Highlights Section

  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

02131.25 Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02131.25MRET1PFUS 5X20 PGT REEL T1 T LBC 1.25A/250V-PRoHS11/1/2005Pb-Free11/1/2005No
02131.25MXBPFUSE 5x20 C/CODE T LBC 1.25A/250V (P)RoHS11/1/2005Pb-Free11/1/2005No
02131.25MXEPFUSE 5x20 PGT T LBC 1.25A/250V (P)RoHS11/1/2005Pb-Free11/1/2005No
02131.25MXPFUSE 5x20 T LBC 1.25A/250V (P)RoHS11/1/2005Pb-Free11/1/2005Pdf IconCoC_RoHS10_02131.25MXPPdf IconREACH_SVHC Declaration_02131.25MXPDoes Not ContainNoPdf IconIPC_02131.25MXP
02131.25TXPFUSE 250V IEC TD LBC 5X20 ROHS 1.25ARoHS11/1/2005Pb-Free11/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.