background-waves

0215001.

Product Status| Activei

0215001.

FUSE 5x20 C/CODE T HBC 1A/250V (P) | Series: 215
info

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1.52
Resistance (Ω)
0.1515
IEC Marking
T1AH250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
95
Fusing Characteristic 175 Percent
750
Interrupt Amperage
1500
Interrupt Voltage
250
  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

0215001. Applications

Highlights Section

  • Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications

0215001. Resources

Showing 1 to 5 of 14 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0215001.HXPFUSE 5X20MM H PACK (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215001.HXPPdf IconREACH_SVHC Declaration_0215001.HXPDoes Not ContainYes1/2/2011Pdf IconIPC_0215001.MXP_0215001.HXP
0215001.MRET1PFUS 5X20 PGT REELED T1 T HBC 1A/250V (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215001.MRET1PPdf IconREACH191_Declaration_0215001.MRET1PDoes Not ContainYes1/2/2011
0215001.MRET3PFUS 5X20 PGT REELED T3 T HBC 1A/250V (P)RoHS6/1/2005Pb-Free6/1/2005Yes1/2/2011
0215001.MRGT1PFUSE 250V 5X20 PT TL HBC CC RoHS 1ARoHS6/1/2005Pb-Free6/1/2005No
0215001.MX909PFUSE 5X20 RS BRAND 419763 (P)RoHS6/1/2005Pb-Free6/1/2005Yes1/2/2011
  • /
  • 2.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.