background-waves

0215008.

Product Status| Activei

0215008.

FUSE 250V IEC HBC SB GREEN 5X20 RoHS 8A | Series: 215
info

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
209.88
Resistance (Ω)
0.0092
IEC Marking
T8AH250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
750
Interrupt Amperage
1500
Interrupt Voltage
250
  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

0215008. Applications

Highlights Section

  • Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications

0215008. Resources

Showing 1 to 5 of 16 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0215008.HXPFUSE 5X20MM H PACK (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215008.HXPPdf IconREACH_SVHC Declaration_0215008.HXPDoes Not ContainYes1/2/2011
0215008.MRET1PFUSE 250V 5X20 PT TR TL HBC 8ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215008.MRET1PPdf IconREACH_SVHC Declaration_0215008.MRET1PDoes Not ContainYes9/24/2009Pdf IconIPC_0215008.MRET1P
0215008.MRGT1PFUSE 250V 5X20MM TL PT CC PB-FREE 8ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215008.MRGT1PPdf IconREACH191_Declaration_0215008.MRGT1PDoes Not ContainYes1/2/2011
0215008.MX909PFUSE 5X20 RS BRAND 419814 (P)RoHS6/1/2005Pb-Free6/1/2005Yes1/2/2011
0215008.MXB901PFUS 5X20 CC 1 DARK BLUE T HBC 8A/250V-PRoHS6/1/2005Pb-Free6/1/2005Yes1/2/2011
  • /
  • 3.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.