background-waves

0215010.

Product Status| Activei

0215010.

FUSE 250V TD HBC 5X20MM RAD RoHS 10A | Series: 215
info

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
333.565
Resistance (Ω)
0.006585
IEC Marking
T10AH250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
750
Interrupt Amperage
1500
Interrupt Voltage
250
  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

0215010. Applications

Highlights Section

  • Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications

0215010. Resources

Showing 1 to 5 of 16 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0215010.HXPFUSE 5X20MM H PACK (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215010.HXPPdf IconREACH_SVHC Declaration_0215010.HXPDoes Not ContainYes1/2/2011Pdf IconIPC_0215010.MXP_0215010.HXP
0215010.MRET5PFUS 5X20 PGT REEL T5 T HBC 10A/250V (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215010.MRET5PPdf IconREACH_SVHC Declaration_0215010.MRET5PDoes Not ContainYes1/2/2011Pdf IconIPC_0215010.MRET5P
0215010.MRGT1PFUSE 250V 5X20MM TL PT CC PB-FREE 10ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215010.MRGT1PPdf IconREACH_SVHC Declaration_0215010.MRGT1PDoes Not ContainYes1/2/2011
0215010.MX909PFUSE 5X20 RS BRAND 419820 (P)RoHS6/1/2005Pb-Free6/1/2005Yes1/2/2011
0215010.MXB940PFUSE 250V IEC TD HBC 5X20 BLACK RoHS 10ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215010.MXB940PPdf IconREACH191_Declaration_0215010.MXB940PDoes Not ContainYes1/2/2011
  • /
  • 3.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.