background-waves

0215012.

Product Status| Activei

0215012.

FUSE 250V 5X20 TL HBC CC PB-FREE 12A | Series: 215
info

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
515.5
Resistance (Ω)
0.006125
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
750
Interrupt Amperage
1500
Interrupt Voltage
250
  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

0215012. Applications

Highlights Section

  • Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications

0215012. Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0215012.MXBPFUSE 5x20 C/CODE T HBC 12A/250V (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215012.MXBPYes1/2/2011Pdf IconIPC_0215012.MXBP
0215012.MXEPFUSE 5x20 PGT T HBC 12A/250V (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215012.MXEPPdf IconREACH219_Declaration_0215012.MXEPDoes Not ContainYes1/2/2011Pdf IconIPC_0215012.MXEP
0215012.MXF11PFUSE 250V HBC TD 5X20 PT RoHS 12ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215012.MXF11PYes1/2/2011Pdf IconIPC_0215012.MXF11P
0215012.MXGPFUSE 250V 5X20 TL HBC CC PB-FREE 12ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215012.MXGPPdf IconREACH_SVHC Declaration_0215012.MXGPDoes Not ContainNo
0215012.MXPFUSE 5x20 T HBC 12A/250V (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215012.MXPPdf IconREACH_SVHC Declaration_0215012.MXPDoes Not ContainYes1/2/2011Pdf IconIPC_0215012.MXP_0215012.TXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.