background-waves

0215015.

Product Status| Activei

0215015.

FUSE 250V HBC TL 5X20 PB-FREE 15A | Series: 215
info

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1237
Resistance (Ω)
0.0033
IEC Marking
T15AH250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
500
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 2
AC
interrupt Voltage (V) -2
250
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
750
  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

0215015. Applications

Highlights Section

  • Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications

0215015. Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0215015.MRET1PFUSE 250V HBC TL 5X20 PB-FREE 15ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215015.MRET1PPdf IconREACH_SVHC Declaration_0215015.MRET1PDoes Not ContainYes7/12/2012
0215015.MXPFUSE 5x20 TL HBC 250V PB-FREE 15ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215015.MXPPdf IconREACH219_Declaration_0215015.MXPDoes Not ContainYes1/2/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.