
021502.5 Applications
- Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications
021502.5 Resources
Showing 1 to 5 of 18 Total Results | View
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 021502.5HXP | FUSE 5X20MM H PACK (P) | CoC_RoHS10_021502.5HXP | REACH_SVHC Declaration_021502.5HXP | Does Not Contain | Yes1/2/2011 | IPC_021502.5MXP_021502.5HXP | View More | ||
| 0215025.MRET1P | FUSE 250V HBC TL 5X20 PB-FREE 25A | No | View More | ||||||
| 021502.5MRET1P | FUS 5X20 PGT REEL T1 T HBC 2.5A/250V (P) | CoC_RoHS10_021502.5MRET1P | REACH181_Declaration_021502.5MRET1P | Does Not Contain | Yes1/2/2011 | View More | |||
| 021502.5MRET5P | FUSE 250V IEC TD HBC PT 5X20 RoHS 2.5A | CoC_RoHS10_021502.5MRET5P | REACH181_Declaration_021502.5MRET5P | Does Not Contain | Yes1/2/2011 | View More | |||
| 021502.5MXB940P | FUSE 5X20 CC 1 RED T HBC 2.5A/250V (P) | Yes1/2/2011 | View More |
- /
- 3.6
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

