background-waves

0215020.

Product Status| Activei

0215020.

FUSE 250V HBC TL 5X20 PB-FREE 20A | Series: 215
info

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
2600
Resistance (Ω)
0.0023
IEC Marking
T20AH250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
400
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 2
AC
interrupt Voltage (V) -2
250
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
750
  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

0215020. Applications

Highlights Section

  • Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications

0215020. Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0215020.MRET1PFUSE 250V HBC TL 5X20 PB-FREE 20ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215020.MRET1PPdf IconREACH197_Declaration_0215020.MRET1PDoes Not ContainYes6/25/2008Pdf IconIPC_0215020.MRET1P
0215020.MXPFUSE 250V HBC TL 5X20 PB FREE 20ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0215020.MXPPdf IconREACH209_Declaration_0215020.MXPDoes Not ContainYes1/2/2011Pdf IconIPC_0215020.MXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.