background-waves

021506.3

Product Status| Activei

021506.3

FUSE 250V IEC HBC BROWN 5X20 RoHS 6.3A | Series: 215
info

The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
128.75
Resistance (Ω)
0.010845
IEC Marking
T6.3AH250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
750
Interrupt Amperage
1500
Interrupt Voltage
250
  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval

021506.3 Applications

Highlights Section

  • Primary and secondary protection for commercial and home appliances, power supplies, and other high-current applications

021506.3 Resources

Showing 1 to 5 of 22 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
021506.3HXPFUSE 5X20MM H PACK (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_021506.3HXPPdf IconREACH_SVHC Declaration_021506.3HXPDoes Not ContainYes1/2/2011Pdf IconIPC_021506.3MXP_021506.3HXP
021506.3MRET1PFUS 5X20 PGT REEL T1 T HBC 6.3A/250V (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_021506.3MRET1PPdf IconREACH_SVHC Declaration_021506.3MRET1PDoes Not ContainYes1/2/2011Pdf IconIPC_021506.3MRET1P
021506.3MRET5PFUS 5X20 PGT REEL T5 T HBC 6.3A/250V (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_021506.3MRET5PPdf IconREACH_SVHC Declaration_021506.3MRET5P.pdfDoes Not ContainYes1/2/2011
021506.3MX909PFUSE 5X20 RS BRAND 419808 (P)RoHS6/1/2005Pb-Free6/1/2005Yes1/2/2011
021506.3MXB940PFUSE 5x20 CC 1 RED T HBC 6.3A/250V (P)RoHS6/1/2005Pb-Free6/1/2005Yes1/2/2011
  • /
  • 4.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.