background-waves

0216005.

Product Status| Activei

0216005.

FUSE 250V 5X20 IEC FA HBC TR PB-FREE 5A | Series: 216
info

5x20mm fast-acting ceramic body cartridge fuse designed
to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
27.46
Resistance (Ω)
0.0183
IEC Marking
F5AH250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
3
Fusing Characteristic 175 Percent
10
Interrupt Amperage
1500
Interrupt Voltage
250
  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • RoHS compliant and lead-free

0216005. Resources

Showing 1 to 5 of 13 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0216005.HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216005.HXPPdf IconREACH_SVHC Declaration_0216005.HXPDoes Not ContainYes5/1/2005Pdf IconIPC_0216005.MXP_0216005.HXP
0216005.MRET1PFUSE 250V 5X20 IEC FA HBC TR PB-FREE 5ARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0216005.MRET1PPdf IconREACH181_Declaration_0216005.MRET1PDoes Not ContainYes5/1/2005Pdf IconIPC_0216005.MRET1P
0216005.MRET5PFUSE 250V IEC FA HBC 5x20 PT RoHS 5ARoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
0216005.MX909PFUSE 5X20 RS BRAND 416657 (P)RoHS5/1/2005Pb-Free5/1/2005Yes5/1/2005
0216005.MXB940PFUSE 5X20 C/CODE 1 RED F HBC 5A/250V (P)RoHS5/1/2005Pb-Free5/1/2006No
  • /
  • 2.6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.