background-waves

0217.250

Product Status| Activei

0217.250

FUSE 250V IEC FA LBC 5X20 ROHS 250mA | Series: 217
info

5x20mm fast-acting glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.042
Resistance (Ω)
1.2325
IEC Marking
F250mAL250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
50
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 2 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0217.250 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0217.250HXPFUSE 5x20mm H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.250HXPPdf IconREACH_SVHC Declaration_0217.250HXPDoes Not ContainNo
0217.250MRET1PFUSE 250V 5x20 FA PT PB-FREE 250mARoHS2/1/2005Pb-Free2/1/2005No
0217.250MXBPFUSE 5x20 C/CODE F LBC 250mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.250MXBPPdf IconREACH_SVHC Declaration_0217.250MXBPDoes Not ContainNo
0217.250MXEPFUSE 5x20 PGT F LBC 250mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.250MXEPPdf IconREACH_SVHC Declaration_0217.250MXEPDoes Not ContainNo
0217.250MXPFUSE 5x20 F LBC 250mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.250MXPPdf IconREACH_SVHC Declaration_0217.250MXPDoes Not ContainNoPdf IconIPC_0217.250MXP_0217.250HXP
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.