background-waves

0217.315

Product Status| Activei

0217.315

FUSE 5x20 F LBC 315mA/250V (P) | Series: 217
info

5x20mm fast-acting glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.112
Resistance (Ω)
0.88
IEC Marking
F315mAL250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
50
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 2 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0217.315 Resources

Showing 1 to 5 of 18 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02173.15HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_02173.15HXPPdf IconREACH_SVHC Declaration_02173.15HXPDoes Not ContainYes2/1/2005Pdf IconIPC_02173.15MXP_02173.15HXP
0217.315HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005NoPdf IconIPC_0217.315MXP
02173.15HXPX
02173.15MRET1PFUSE 250V 5x20 FA PT PB-FREE 3.15ARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_02173.15MRET1PPdf IconREACH181_Declaration_02173.15MRET1PDoes Not ContainYes2/1/2005Pdf IconIPC_02173.15MRET1P
0217.315MRET1PFUSE 250V 5x20 FA PT PB-FREE 315mARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.315MRET1PPdf IconREACH181_Declaration_0217.315MRET1PDoes Not ContainNoPdf IconIPC_0217.315MRET1P
  • /
  • 3.6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.