background-waves

0217.400

Product Status| Activei

0217.400

FUSE 250V 5x20 FA PT PB-FREE 400mA | Series: 217
info

5x20mm fast-acting glass body cartridge fuse designed to

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.127
Resistance (Ω)
0.277
IEC Marking
F400mAL250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
50
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 2 specification for fastacting fuses
  • Available in cartridge or axial lead form
  • RoHS compliant and lead-free

0217.400 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0217.400HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.400HXPPdf IconREACH_SVHC Declaration_0217.400HXPDoes Not ContainNoPdf IconIPC_0217.400MXP
0217.400MRET1PFUSE 250V 5x20 FA PT PB-FREE 400mARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.400MRET1PPdf IconREACH181_Declaration_0217.400MRET1PDoes Not ContainNoPdf IconIPC_0217.400MRET1P
0217.400MXBPFUSE 5x20 C/CODE F LBC 400mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
0217.400MXEPFUSE 5x20 PGT F LBC 400mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
0217.400MXPFUSE 5x20 F LBC 400mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.400MXPPdf IconREACH_SVHC Declaration_0217.400MXPDoes Not ContainNoPdf IconIPC_0217.400MXP
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.