background-waves

0217.800

Product Status| Activei

0217.800

FUSE 250V 5x20 FA PT PB-FREE 800mA | Series: 217
info

5x20mm fast-acting glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.847
Resistance (Ω)
0.12025
IEC Marking
F800mAL250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
50
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 2 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0217.800 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0217.800HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.800HXPPdf IconREACH_SVHC Declaration_0217.800HXPDoes Not ContainNoPdf IconIPC_0217.800HXP
0217.800MRET1PFUSE 250V 5x20 FA PT PB-FREE 800mARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.800MRET1PPdf IconREACH_SVHC Declaration_0217.800MRET1PDoes Not ContainNo
0217.800MXBPFUSE 5x20 C/CODE F LBC 800mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.800MXBPPdf IconREACH_SVHC Declaration_0217.800MXBPDoes Not ContainNo
0217.800MXEPFUSE 5x20 PGT F LBC 800mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
0217.800MXPFUSE 5x20 F LBC 800mA/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217.800MXPPdf IconREACH_SVHC Declaration_0217.800MXPDoes Not ContainNo
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.