background-waves

0217001.

Product Status| Activei

0217001.

FUSE 5x20 F LBC 1A/250V (P) | Series: 217
info

5x20mm fast-acting glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1.042
Resistance (Ω)
0.09635
IEC Marking
F1AL250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
50
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 2 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0217001. Resources

Showing 1 to 5 of 9 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0217001.HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217001.HXPPdf IconREACH209_Declaration_0217001.HXPDoes Not ContainYes2/1/2005Pdf IconIPC_0217001.HXP_0217001.MXP
0217001.MRET1PFUSE 250V 5x20 FA PT PB-FREE 1ARoHS2/1/2005Pb-Free2/1/2005Yes2/1/2005Pdf IconIPC_0217001.MRET1P
0217001.MXB950PFUSE 250V LBC FA 5X20 CC RED/RED RoHS 1ARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217001.MXB950PPdf IconREACH181_Declaration_0217001.MXB950PDoes Not ContainYes2/1/2005
0217001.MXBPFUSE 5x20 C/CODE F LBC 1A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Yes2/1/2005
0217001.MXEPFUSE 5x20 PGT F LBC 1A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217001.MXEPPdf IconREACH_SVHC Declaration_0217001.MXEPDoes Not ContainYes2/1/2005
  • /
  • 1.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.