background-waves

0217002.

Product Status| Activei

0217002.

FUSE 5X20 CC 1 PALE F LBC 2A/250V (P) | Series: 217
info

5x20mm fast-acting glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
5.726
Resistance (Ω)
0.04155
IEC Marking
F2AL250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Packaging Code
H
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
50
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 2 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0217002. Resources

Showing 1 to 5 of 10 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0217002.HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217002.HXPPdf IconREACH_SVHC Declaration_0217002.HXPDoes Not ContainYes2/1/2005Pdf IconIPC_0217002.MXP_0217002.HXP
0217002.MRET1PFUSE 250V 5x20 FA PT PB-FREE 2ARoHS2/1/2005Pb-Free2/1/2005Yes2/1/2005
0217002.MXB940PFUSE 5X20 CC 1 PALE F LBC 2A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Yes2/1/2005
0217002.MXB941PFUSE 5X20 CC 1 YELLOW F LBC 2A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217002.MXB941PPdf IconREACH201_Declaration_0217002.MXB941PDoes Not ContainYes2/1/2005Pdf IconIPC_0217002.MXB941P
0217002.MXB950PFUS 250V LBC 5X20 CC BLACK/BLACK RoHS 2ARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217002.MXB950PPdf IconREACH209_Declaration_0217002.MXB950PDoes Not ContainYes2/1/2005Pdf IconIPC_0217002.MXB950P
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.