background-waves

0217005.

Product Status| Activei

0217005.

FUSE 5x20 PGT F LBC 5A/250V (P) | Series: 217
info

5x20mm fast-acting glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
42.796001
Resistance (Ω)
0.0137
IEC Marking
F5AL250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
50
Interrupt Amperage
50
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 2 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0217005. Resources

Showing 1 to 5 of 9 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0217005.HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217005.HXPPdf IconREACH_SVHC Declaration_0217005.HXPDoes Not ContainYes2/1/2005Pdf IconIPC_0217005.HXP_0217005.MXP
0217005.MRET1PFUSE 250V 5x20 FA PT PB-FREE 5ARoHS2/1/2005Pb-Free2/1/2005Yes2/1/2005
0217005.MXB940PFUSE 5X20 CC 1 BLUE F LBC 5A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Yes2/1/2005
0217005.MXB950PFUSE 250V LBC 5X20 CC BLUE/BLUE RoHS 5ARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217005.MXB950PPdf IconREACH181_Declaration_0217005.MXB950PDoes Not ContainYes2/1/2005
0217005.MXBPFUSE 5x20 C/CODE F LBC 5A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Yes2/1/2005
  • /
  • 1.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.