background-waves

0217010.

Product Status| Activei

0217010.

FUSE 250V 5x20 FA PT PB-FREE 10A | Series: 217
info

5x20mm fast-acting glass body cartridge fuse designed to

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
217.632996
Resistance (Ω)
0.00627
IEC Marking
F10AL250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
50
Interrupt Amperage
100
Interrupt Voltage
250
  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 2 specification for fastacting fuses
  • Available in cartridge or axial lead form
  • RoHS compliant and lead-free

0217010. Resources

Showing 1 to 5 of 8 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0217010.HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217010.HXPPdf IconREACH_SVHC Declaration_0217010.HXPDoes Not ContainYes2/1/2005
0217010.MRET1PFUSE 250V 5x20 FA PT PB-FREE 10ARoHS2/1/2005Pb-Free2/1/2005Yes2/1/2005
0217010.MXBPFUSE 5x20 C/CODE F LBC 10A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Yes2/1/2005
0217010.MXEPFUSE 5x20 PGT F LBC 10A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217010.MXEPPdf IconREACH219_Declaration_0217010.MXEPDoes Not ContainYes2/1/2005Pdf IconIPC_0217010.MXEP
0217010.MXPFUSE 5x20 F LBC 10A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0217010.MXPPdf IconREACH219_Declaration_0217010.MXPDoes Not ContainYes2/1/2005Pdf IconIPC_0217010.MXP_0217010.HXP
  • /
  • 1.6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.