background-waves

021702.5

Product Status| Activei

021702.5

FUSE 5X20MM H PACK (P) | Series: 217
info

5x20mm fast-acting glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
607.132996
Resistance (Ω)
0.03335
IEC Marking
F2.5AL250V
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
10
Fusing Characteristic 175 Percent
50
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 2 specification for fast-acting fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

021702.5 Resources

Showing 1 to 5 of 8 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
021702.5HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_021702.5HXPPdf IconREACH_SVHC Declaration_021702.5HXPDoes Not ContainYes2/1/2005Pdf IconIPC_021702.5HXP
021702.5MRET1PFUSE 250V 5x20 FA PT PB-FREE 2.5ARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_021702.5MRET1PPdf IconREACH_SVHC Declaration_021702.5MRET1PDoes Not ContainYes2/1/2005
021702.5MXB950PFUSE 250V LBC 5X20 GREEN/GREEN RoHS 2.5ARoHS2/1/2005Pb-Free2/1/2005Yes2/1/2005
021702.5MXBPFUSE 5x20 C/CODE F LBC 2.5A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_021702.5MXBPPdf IconREACH_SVHC Declaration_021702.5MXBPDoes Not ContainNo
021702.5MXEPFUSE 5x20 PGT F LBC 2.5A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_021702.5MXEPYes2/1/2005
  • /
  • 1.6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.