background-waves

0218.200

Product Status| Activei

0218.200

FUSE 250V 5X20 TL PT PB-FREE 200mA | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.341
Resistance (Ω)
1.6
IEC Marking
T200mAL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge or axial lead form
  • RoHS compliant and lead-free

0218.200 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0218.200HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.200HXPPdf IconREACH_SVHC Declaration_0218.200HXPDoes Not ContainNoPdf IconIPC_0218.200HXP
0218.200MRET1PFUSE 250V 5X20 TL PT PB-FREE 200mARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.200MRET1PNo
0218.200MXBPFUSE 5x20 C/CODE T LBC 200mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.200MXBPNo
0218.200MXEPFUSE 5x20 PGT T LBC 200mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconREACH191_Declaration_0218.200MXEPDoes Not ContainNoPdf IconIPC_0218.200MXEP
0218.200MXPFUSE 5x20 T LBC 200mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.200MXPPdf IconREACH_SVHC Declaration_0218.200MXPDoes Not ContainNo
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.