background-waves

0218.250

Product Status| Activei

0218.250

FUSE 5x20 PGT T LBC 250mA/250V (P) | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.5405
Resistance (Ω)
1.0495
IEC Marking
T250mAL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 3 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0218.250 Resources

Showing 1 to 5 of 8 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0218.250HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.250HXPPdf IconREACH_SVHC Declaration_0218.250HXPDoes Not ContainNoPdf IconIPC_0218.250MXP_0218.250HXP
0218.250MRET1PFUSE 250V 5X20 TL PT PB-FREE 250mARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.250MRET1PPdf IconREACH181_Declaration_0218.250MRET1PDoes Not ContainNoPdf IconIPC_0218.250MRET1P
0218.250MX909PFUSE 5X20 RS BRAND 419965 (P)RoHS5/1/2005Pb-Free5/1/2005No
0218.250MXBPFUSE 5x20 C/CODE T LBC 250mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005No
0218.250MXEPFUSE 5x20 PGT T LBC 250mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.250MXEPNo
  • /
  • 1.6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.