background-waves

0218.630

Product Status| Activei

0218.630

FUSE 5x20 T LBC 630mA/250V (P) | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
4.675
Resistance (Ω)
0.275
IEC Marking
T630mAL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 3 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0218.630 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0218.630HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.630HXPPdf IconREACH_SVHC Declaration_0218.630HXPDoes Not ContainNo
0218.630MRET1PFUSE 250V 5X20 TL PT PB-FREE 630mARoHS5/1/2005Pb-Free5/1/2005No
0218.630MXBPFUSE 5x20 C/CODE T LBC 630mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.630MXBPPdf IconREACH191_Declaration_0218.630MXBPDoes Not ContainNo
0218.630MXEPFUSE 5x20 PGT T LBC 630mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.630MXEPPdf IconREACH191_Declaration_0218.630MXEPDoes Not ContainNo
0218.630MXPFUSE 5x20 T LBC 630mA/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218.630MXPPdf IconREACH_SVHC Declaration_0218.630MXPDoes Not ContainYesPdf IconIPC_0218.630MXP
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.