
0218.800 Resources
Showing 1 to 5 of 9 Total Results
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0218.800HXP | FUSE 5X20MM H PACK (P) | CoC_RoHS10_0218.800HXP | REACH_SVHC Declaration_0218.800HXP | Does Not Contain | No | View More | |||
| 0218.800MRET1P | FUSE 250V 5X20 TL PT PB-FREE 800mA | No | IPC_0218.800MRET1P | View More | |||||
| 0218.800MXBP | FUSE 5x20 C/CODE T LBC 800mA/250V (P) | No | View More | ||||||
| 0218.800MXEP | FUSE 5x20 PGT T LBC 800mA/250V (P) | No | View More | ||||||
| 0218.800MXF6P | FUSE 250V 5X20 FORMED LBC PB-FREE 800mA | No | View More |
- /
- 1.8
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.


