background-waves

0218001.

Product Status| Activei

0218001.

FUSE 5X20 PGT RAD FORM T LBC 1A/250V (P) | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
6.73
Resistance (Ω)
0.0613
IEC Marking
T1AL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge or axial lead form
  • RoHS compliant and lead-free

0218001. Resources

Showing 1 to 5 of 12 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0218001.HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218001.HXPPdf IconREACH_SVHC Declaration_0218001.HXPDoes Not ContainYes5/1/2005Pdf IconIPC_0218001.MXP_0218001.HXP
0218001.MRET1PFUS 5X20 PGT REELED T1 T LBC 1A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218001.MRET1PPdf IconREACH181_Declaration_0218001.MRET1PDoes Not ContainYes5/1/2005
0218001.MX909PFUSE 5X20 RS BRAND 416506 (P)RoHS5/1/2005Pb-Free5/1/2005No
0218001.MXB940PFUSE 250V LBC TL 5X20 CC RED RoHS 1ARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218001.MXB940PPdf IconREACH181_Declaration_0218001.MXB940PDoes Not ContainYes5/1/2005
0218001.MXBPFUSE 5x20 C/CODE T LBC 1A/250V (P)RoHS5/1/2005Pb-Free5/1/2005No
  • /
  • 2.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.