background-waves

0218002.

Product Status| Activei

0218002.

FUSE 250V LBC TL 5X20 PB FREE 2A | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
14.45
Resistance (Ω)
0.0293
IEC Marking
T2AL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 3 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0218002. Resources

Showing 1 to 5 of 14 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0218002.HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218002.HXPPdf IconREACH_SVHC Declaration_0218002.HXPDoes Not ContainNoPdf IconIPC_0218002.MXP_0218002.HXP
0218002.MRET1PFUSE 250V 5X20 TL PT PB-FREE 2ARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218002.MRET1PPdf IconREACH209_Declaration_0218002.MRET1PDoes Not ContainNo
0218002.MX909PFUSE 5X20 RS BRAND 416512 (P)RoHS5/1/2005Pb-Free5/1/2005No
0218002.MXB940PFUSE 250V LBC TL 5X20 CC BLACK RoHS 2ARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218002.MXB940PPdf IconREACH181_Declaration_0218002.MXB940PDoes Not ContainNoPdf IconIPC_0218002.MXB940P
0218002.MXBPFUSE 5x20 C/CODE T LBC 2A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218002.MXBPPdf IconREACH191_Declaration_0218002.MXBPDoes Not ContainNo
  • /
  • 2.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.