background-waves

0218005.

Product Status| Activei

0218005.

FUSE 250V IEC TD LBC 5X20 PT RoHS 5A | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
111
Resistance (Ω)
0.01041
IEC Marking
T5AL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
50
Interrupt Voltage
250
  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 3 specification for TimeLag fuses
  • Available in cartridge or axial lead form
  • RoHS compliant and lead-free

0218005. Resources

Showing 1 to 5 of 14 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0218005.HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218005.HXPPdf IconREACH_SVHC Declaration_0218005.HXPDoes Not ContainNo
0218005.MRET1PFUSE 250V IEC TD LBC 5X20 PT RoHS 5ARoHS5/1/2005Pb-Free5/1/2005No
0218005.MX909PFUSE 5X20 RS BRAND 416540 (P)RoHS5/1/2005Pb-Free5/1/2005No
0218005.MXB940PFUSE 250V LBC TL 5X20 CC GREEN RoHS 5ARoHS5/1/2005Pb-Free5/1/2005No
0218005.MXB941PFUSE 250V LBC TL 5X20 BLUE RoHS 5ARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218005.MXB941PPdf IconREACH181_Declaration_0218005.MXB941PDoes Not ContainYesPdf IconIPC_0218005.MXB941P
  • /
  • 2.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.