background-waves

0218008.

Product Status| Activei

0218008.

FUSE 5X20MM V PACK (P) | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
341.5
Resistance (Ω)
0.0059
IEC Marking
T8AL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
80
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 3 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0218008. Resources

Showing 1 to 5 of 6 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0218008.HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218008.HXPPdf IconREACH_SVHC Declaration_0218008.HXPDoes Not ContainYes5/1/2005Pdf IconIPC_0218008.MXP_0218008.HXP
0218008.MXB940PFUSE 5X20 C/CODE 1 RED T LBC 8A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218008.MXB940PNo
0218008.MXEPFUSE 5x20 PGT T LBC 8A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218008.MXEPPdf IconREACH191_Declaration_0218008.MXEPDoes Not ContainYesPdf IconIPC_0218008.MXEP
0218008.MXPFUSE 5x20 T LBC 8A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218008.MXPPdf IconREACH_SVHC Declaration_0218008.MXPDoes Not ContainNoPdf IconIPC_0218008.MXP
0218008.TXPFUSE 250V IEC TD LBC 5X20 ROHS 8ARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218008.TXPPdf IconREACH_SVHC Declaration_0218008.TXPDoes Not ContainNo
  • /
  • 1.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.