background-waves

021801.6

Product Status| Activei

021801.6

FUSE 5X20 CC 1 RED T LBC 1.6A/250V (P) | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
23.35
Resistance (Ω)
0.0336
IEC Marking
T1.6AL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 3 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

021801.6 Resources

Showing 1 to 5 of 11 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
021801.6HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_021801.6HXPPdf IconREACH_SVHC Declaration_021801.6HXPDoes Not ContainNoPdf IconIPC_021801.6MXP_021801.6HXP
021801.6MRET1PFUSE 250V 5X20 TL PT PB-FREE 1.6ARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_021801.6MRET1PPdf IconREACH181_Declaration_021801.6MRET1PDoes Not ContainNo
021801.6MX909PFUSE 5X20 RS BRAND 419993 (P)RoHS5/1/2005Pb-Free5/1/2005No
021801.6MXB940PFUSE 5X20 CC 1 RED T LBC 1.6A/250V (P)RoHS5/1/2005Pb-Free5/1/2005No
021801.6MXB941PFUS 5X20 CC 1 YELLOW T LBC 1.6A/250V (P)RoHS5/1/2005Pb-Free5/1/2005No
  • /
  • 2.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.