background-waves

0218010.

Product Status| Activei

0218010.

FUSE 5X20 RS BRAND 420016 (P) | Series: 218
info

5x20mm Time-Lag glass body cartridge fuse designed to IEC specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
568
Resistance (Ω)
0.0045
IEC Marking
T10AL250V
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
100
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 3 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0218010. Resources

Showing 1 to 5 of 10 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0218010.HXPFUSE 5X20MM H PACK (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218010.HXPPdf IconREACH_SVHC Declaration_0218010.TXPDoes Not ContainYesPdf IconIPC_0218010.MXP_0218010.HXP
0218010.MRET1PFUS 5X20 PGT REEL T1 T LBC 10A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218010.MRET1PNo
0218010.MX909PFUSE 5X20 RS BRAND 420016 (P)RoHS5/1/2005Pb-Free5/1/2005No
0218010.MXBPFUSE 5x20 C/CODE T LBC 10A/250V (P)RoHS5/1/2005Pb-Free5/1/2005No
0218010.MXEPFUSE 5x20 PGT T LBC 10A/250V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0218010.MXEPPdf IconREACH_SVHC Declaration_0218010.MXEPDoes Not ContainYesPdf IconIPC_0218010.MXEP
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.