
021802.5 Resources
Showing 1 to 5 of 13 Total Results | View
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 021802.5HXP | FUSE 5X20MM H PACK (P) | CoC_RoHS10_021802.5HXP | REACH_SVHC Declaration_021802.5HXP | Does Not Contain | No | IPC_021802.5MXP_021802.5HXP | View More | ||
| 021802.5MRET1P | FUSE 250V 5X20 TL PT PB-FREE 2.5A | CoC_RoHS10_021802.5MRET1P | REACH181_Declaration_021802.5MRET1P | Does Not Contain | No | IPC_021802.5MRET1P | View More | ||
| 021802.5MXB940P | FUSE 250V LBC TL 5x20 CC GREEN RoHS 2.5A | View More | |||||||
| 021802.5MXB941P | FUSE 250V LBC TL 5X20 GREEN RoHS 2.5A | CoC_RoHS10_021802.5MXB941P | REACH181_Declaration_021802.5MXB941P | Does Not Contain | Yes5/1/2005 | View More | |||
| 021802.5MXBP | FUSE 5x20 C/CODE T LBC 2.5A/250V (P) | No | View More |
- /
- 2.6
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

