background-waves

221.250

Product Status| Obsoletei
Replaced By: |0215.250MXEP

221.250

FUSE 250V IEC TD HBC SB PT 5X20MM .250A | Series: 221
info
Replace with 215XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.56
Resistance (Ω)
1.169999957
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Packaging Code
M
Interrupt Amperage
1500
Interrupt Voltage
250
  • Designed to International (IEC) Standards for use globally.
  • Meets the IEC 60127-2, Sheet 5 specification for Time Lag Fuses.
  • Available in cartridge or axial lead form
  • Available with ampere ratings from .2 A to 10 A
  • High breaking capacity

221.250 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0221.250MFUSE 250V IEC TD HBC SB PT 5X20MM .250A
221.250

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.