background-waves

227.040

Product Status| Obsoletei
Replaced By: |0217.040MXEP

227.040

FUSE 250V IEC FA LBC PT 5X20MM .040A | Series: 227
info
Replace with 217XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.000074
Resistance (Ω)
183.1999969
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Packaging Code
M
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC) Standards for use globally.
  • Meets the IEC 60127-2, Sheet 2 specification for Fast-Acting Fuses.
  • Available in cartridge or axial lead form
  • Available with ampere ratings from 32 mA to 10 A

227.040 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0227.040MFUSE 250V IEC FA LBC PT 5X20MM .040A
227.040

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.