background-waves

227.100

Product Status| Obsoletei
Replaced By: |0217.100MXEP

227.100

FUSE 250V IEC FA LBC PT 5X20MM .100A | Series: 227
info
Replace with 217XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.0034
Resistance (Ω)
5.099999905
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Packaging Code
M
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC) Standards for use globally.
  • Meets the IEC 60127-2, Sheet 2 specification for Fast-Acting Fuses.
  • Available in cartridge or axial lead form
  • Available with ampere ratings from 32 mA to 10 A

227.100 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0227.100MFUSE 250V IEC FA LBC PT 5X20MM .100A
227.100

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.