background-waves

228.040

Product Status| Obsoletei
Replaced By: |0218.040MXEP

228.040

FUSE 250V IEC TD LBC SB PT 5X20MM .040A | Series: 228
info
Replace with 218XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.0055
Resistance (Ω)
35.70000076
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Packaging Code
M
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to International (IEC) Standards for use globally.
  • Meets the IEC 60127-2, Sheet 3 specification for Time Lag Fuses.
  • Available in cartridge or axial lead form
  • Available with ampere ratings from 32 mA to 10 A

228.040 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0228.040MFUSE 250V IEC TD LBC SB PT 5X20MM .040A
228.040

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.