background-waves

0232004.

Product Status| Activei

0232004.

FUS 5X20 CC 1 YELLOW S METI B 4A/250V-P | Series: 232
info

5X20mm medium-acting glass body cartridge fuse designed to Meti B Standard.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
37.73
Resistance (Ω)
0.0174
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 160 Percent
1
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 130 Percent
1
Interrupt Amperage
100
Interrupt Voltage
250
  • Designed to Japanese Standard JIS C6575.
  • Available in cartridge and axial lead format.
  • Lead-free and RoHS compliant.

0232004. Applications

Highlights Section

  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

0232004. Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0232004.MX125PFUSE 5X20 S METI B 4A/125V (P)RoHS2/1/2005Pb-Free2/1/2005Yes
0232004.MXB940PFUS 5X20 CC 1 YELLOW S METI B 4A/250V-PRoHS2/1/2005Pb-Free2/1/2005No
0232004.MXEPFUSE 5x20 PGT S METI B 4A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Yes
0232004.MXF22PFUSE 250V MITI LBC MA 5X20MM 4ARoHS2/1/2005Pb-Free2/1/2005Yes
0232004.MXPFUSE 5x20 S METI B 4A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0232004.MXPYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.