background-waves

023201.6

Product Status| Activei

023201.6

FUSE 125V MITI LBC MA 5X20MM 1.6A | Series: 232
info

5X20mm medium-acting glass body cartridge fuse designed to Meti B Standard.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
6.96
Resistance (Ω)
0.0537
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 160 Percent
1
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 130 Percent
1
Interrupt Amperage
100
Interrupt Voltage
250
  • Designed to Japanese Standard JIS C6575.
  • Available in cartridge and axial lead format.
  • Lead-free and RoHS compliant.

023201.6 Applications

Highlights Section

  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

023201.6 Resources

Showing 1 to 5 of 6 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
023201.6MX125PFUSE 5X20 S METI B 1.6A/125V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_023201.6MX125PYes
023201.6MXEPFUSE 5x20 PGT S METI B 1.6A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_023201.6MXEPPdf IconREACH197_Declaration_023201.6MXEPDoes Not ContainYes
023201.6MXF22PFUSE 250V MITI LBC MA 5X20MM 1.6ARoHS2/1/2005Pb-Free2/1/2005Yes
023201.6MXF5125PFUSE 125V MITI LBC MA 5X20MM 1.6ARoHS2/1/2005Pb-Free2/1/2005Yes
023201.6MXF5PFUSE 250V MA LBC PT 5X20MM RoHS 1.6ARoHS2/1/2005Pb-Free2/1/2005Yes
  • /
  • 1.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.