background-waves

023206.3

Product Status| Activei

023206.3

FUSE 5X20 S METI B 6.3A/125V (P) | Series: 232
info

5X20mm medium-acting glass body cartridge fuse designed to Meti B Standard.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
151.54
Resistance (Ω)
0.01018
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 160 Percent
1
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 130 Percent
1
Interrupt Amperage
100
Interrupt Voltage
250
  • Designed to Japanese Standard JIS C6575.
  • Available in cartridge and axial lead format.
  • Lead-free and RoHS compliant.

023206.3 Applications

Highlights Section

  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

023206.3 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
023206.3MX125PFUSE 5X20 S METI B 6.3A/125V (P)RoHS2/1/2005Pb-Free2/1/2005Yes
023206.3MXE125PFUSE 125V METI MA 5X20 PT RoHS 6.3ARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_023206.3MXE125PPdf IconREACH181_Declaration_023206.3MXE125PDoes Not ContainYes
023206.3MXEPFUSE 5x20 PGT S METI B 6.3A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Yes
023206.3MXF14125PFUSE 125V MITI LBC MA 5X20MM 6.3ARoHS2/1/2005Pb-Free2/1/2005Yes
023206.3MXF14PFUSE 250V MITI LBC MA 5X20MM 6.3ARoHS2/1/2005Pb-Free2/1/2005Yes
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.