
02323.15 Applications
- Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.
02323.15 Resources
Showing 1 to 5 of 7 Total Results
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 02323.15MX125P | FUSE 5X20 S METI B 3.15A/125V (P) | CoC_RoHS10_02323.15MX125P | REACH_SVHC Declaration_02323.15MX125P.pdf | Does Not Contain | Yes | View More | |||
| 02323.15MXB940P | FUS 5X20 CC 1 ORANGE S METI B 3.15A (P) | No | View More | ||||||
| 02323.15MXEP | FUSE 5x20 PGT S METI B 3.15A/250V (P) | Yes | View More | ||||||
| 02323.15MXF22125P | FUSE 125V MITI LBC MA 5X20MM 3.15A | Yes | View More | ||||||
| 02323.15MXF34125P | FUSE 125V MITI LBC MA 5X20MM 3.15A | Yes | View More |
- /
- 1.4
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.


