background-waves

0233005.

Product Status| Activei

0233005.

FUSE 125V MA 5X20MM RAD RoHS 5A | Series: 233
info

5x20mm medium- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
89.975
Resistance (Ω)
0.0217
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-55° to 125°C
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
15
Interrupt Amperage
10000
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0233005. Resources

Showing 1 to 5 of 10 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0233005.MRET1PFUSE 125V UL LBC MA 5X20MM 5ARoHS5/1/2005Pb-Free5/1/2005Yes
0233005.MXBPFUSE 5x20 C/CODE M 5A/125V (P)RoHS5/1/2005Pb-Free5/1/2005No
0233005.MXEPFUSE 5x20 PGT M 5A/125V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0233005.MXEPPdf IconREACH197_Declaration_0233005.MXEPDoes Not ContainYes
0233005.MXF11PFUSE 5X20 PGT RAD FORMED M 5A/125V (P)RoHS5/1/2005Pb-Free5/1/2005Yes
0233005.MXF21PFUSE 125V UL LBC MA 5X20MM 5ARoHS5/1/2005Pb-Free5/1/2005Yes
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.