background-waves

0233008.

Product Status| Activei

0233008.

FUSE 125V UL LBC MA PT 5X20MM ROHS 8A | Series: 233
info

5x20mm meduim- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
169.435
Resistance (Ω)
0.008395
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-55° to 125°C
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
3
Interrupt Amperage
10000
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0233008. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0233008.MXBPFUSE 125V 5X20MM MA COLOR CODE 8ARoHS5/1/2005Pb-Free5/1/2005No
0233008.MXEPFUSE 125V UL LBC MA PT 5X20MM ROHS 8ARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0233008.MXEPPdf IconREACH191_Declaration_0233008.MXEPDoes Not ContainYes
0233008.MXF11PFUSE 5X20 PGT RAD FORMED M 8A/125V (P)RoHS5/1/2005Pb-Free5/1/2005Yes
0233008.MXPFUSE 125V UL LBC MA 5X20MM ROHS 8ARoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_0233008.MXPPdf IconREACH_SVHC Declaration_0233008.MXPDoes Not ContainYesPdf IconIPC_0233008.MXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.