
0233010. Resources
Showing 1 to 5 of 6 Total Results
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0233010.MXBP | FUSE 5X20 C/CODE M 10A/125V (P) | No | View More | ||||||
| 0233010.MXEP | FUSE 125V UL LBC MA PT 5X20MM ROHS 10A | Yes | View More | ||||||
| 0233010.MXF11P | FUSE 5X20 P/TAIL RAD. FORMED M 10A/125V | Yes | View More | ||||||
| 0233010.MXF20P | FUSE 125V UL LBC MA 5X20MM RoHS 10A | Yes | View More | ||||||
| 0233010.MXF35P | FUSE 125V UL LBC MA 5X20MM RoHS 10A | Yes | View More |
- /
- 1.2
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.
