background-waves

023303.5

Product Status| Activei

023303.5

FUSE 5x20 PGT M 3.5A/125V (P) | Series: 233
info

5x20mm medium- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
36.275
Resistance (Ω)
0.0322
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-55° to 125°C
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
15
Interrupt Amperage
10000
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

023303.5 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
023303.5MXBPFUSE 5x20 C/CODE M 3.5A/125V (P)RoHS5/1/2005Pb-Free5/1/2005No
023303.5MXEPFUSE 5x20 PGT M 3.5A/125V (P)RoHS5/1/2005Pb-Free5/1/2005Yes
023303.5MXPFUSE 5x20 M 3.5A/125V (P)RoHS5/1/2005Pb-Free5/1/2005Pdf IconCoC_RoHS10_023303.5MXPPdf IconREACH_SVHC Declaration_023303.5MXPDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.