background-waves

02333.15

Product Status| Activei

02333.15

FUSE 125V UL LBC MA 5X20MM 3.15A | Series: 233
info

5x20mm medium- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
29.795
Resistance (Ω)
0.038
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-55° to 125°C
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
15
Interrupt Amperage
10000
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

02333.15 Resources

Showing 1 to 5 of 6 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02333.15MRET1PFUSE 125V UL LBC MA 5X20MM 3.15ARoHS5/1/2005Pb-Free5/1/2005Yes
02333.15MXBPFUSE 5x20 C/CODE M 3.15A/125V (P)RoHS5/1/2005Pb-Free5/1/2005No
02333.15MXEPFUSE 5x20 PGT M 3.15A/125V (P)RoHS5/1/2005Pb-Free5/1/2005Yes
02333.15MXF21PFUSE 125V UL LBC MA 5X20MM 3.15ARoHS5/1/2005Pb-Free5/1/2005Yes
02333.15MXF34PFUSE 125V UL LBC MA 5X20MM 3.15ARoHS5/1/2005Pb-Free5/1/2005Yes
  • /
  • 1.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.