
0234002. Resources
Showing 1 to 4 of 4 Total Results
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0234002.MXBP | FUSE 5x20 C/CODE M 2A/250V (P) | No | View More | ||||||
| 0234002.MXEP | FUSE 5x20 PGT M 2A/250V (P) | CoC_RoHS10_0234002.MXEP | Yes | View More | |||||
| 0234002.MXF22P | FUSE 250V UL LBC MA 5X20MM 2A | Yes | View More | ||||||
| 0234002.MXP | FUSE 5x20 M 2A/250V (P) | CoC_RoHS10_0234002.MXP | REACH_SVHC Declaration_0234002.MXP | Does Not Contain | Yes | View More |
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.


