background-waves

0234003.

Product Status| Activei

0234003.

FUSE 5x20 PGT M 3A/250V (P) | Series: 234
info

5x20mm meduim- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
26.24
Resistance (Ω)
0.0431
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
125
Fusing Characteristic 135 Percent
3
Interrupt Amperage
100
Interrupt Voltage
250
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0234003. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0234003.MXBPFUSE 5x20 C/CODE M 3A/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
0234003.MXEPFUSE 5x20 PGT M 3A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Yes
0234003.MXF20PFUSE 250V UL LBC MA 5X20MM 3ARoHS2/1/2005Pb-Free2/1/2005Yes
0234003.MXPFUSE 5x20 M 3A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0234003.MXPPdf IconREACH SVHC_Declaration_0234003.MXPDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.