background-waves

023401.6

Product Status| Activei

023401.6

FUSE 5x20 C/CODE M 1.6A/250V (P) | Series: 234
info

5x20mm medium- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
6.14
Resistance (Ω)
0.0884
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
125
Fusing Characteristic 135 Percent
3
Interrupt Amperage
100
Interrupt Voltage
250
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

023401.6 Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
023401.6MXBPFUSE 5x20 C/CODE M 1.6A/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
023401.6MXEPFUSE 5x20 PGT M 1.6A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_023401.6MXEPPdf IconREACH209_Declaration_023401.6MXEPDoes Not ContainYes
023401.6MXF22PFUSE 250V UL LBC MA 5X20MM 1.6ARoHS2/1/2005Pb-Free2/1/2005Yes
023401.6MXPFUSE 5x20 M 1.6A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_023401.6MXPPdf IconREACH_SVHC Declaration_023401.6MXPDoes Not ContainYesPdf IconIPC_023401.6MXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.