background-waves

02341.25

Product Status| Activei

02341.25

FUSE 5x20 C/CODE M 1.25A/250V (P) | Series: 234
info

5x20mm medium- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
2.06
Resistance (Ω)
0.1262
Opening
Medium-Acting/Medium Time Lag/Medium Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
125
Fusing Characteristic 135 Percent
3
Interrupt Amperage
100
Interrupt Voltage
250
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

02341.25 Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02341.25MXBPFUSE 5x20 C/CODE M 1.25A/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
02341.25MXEPFUSE 5x20 PGT M 1.25A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_02341.25MXEPPdf IconREACH205_Declaration_02341.25MXEPDoes Not ContainYes
02341.25MXF14PFUSE 250V UL LBC MA 5X20MM 1.25ARoHS2/1/2005Pb-Free2/1/2005Yes
02341.25MXF22PFUSE 250V UL LBC MA 5X20MM 1.25ARoHS2/1/2005Pb-Free2/1/2005Yes
02341.25MXPFUSE 5x20 M 1.25A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_02341.25MXPPdf IconREACH_SVHC Declaration_02341.25MXPDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.