background-waves

0235.500

Product Status| Activei

0235.500

FUSE 5X20MM H PACK (P) | Series: 235
info

5x20mm meduim- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.06915
Resistance (Ω)
0.4265
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
125
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0235.500 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0235.500HXEPFUSE 5X20MM PGT H PACK (P)RoHS2/1/2005Pb-Free2/1/2005No
0235.500HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0235.500HXPPdf IconREACH_SVHC Declaration_0235.500HXPDoes Not ContainNoPdf IconIPC_0235.500MXP_0235.500HXP
0235.500MRET1PFUSE 250V UL LBC FA 5X20MM RoHS .500ARoHS2/1/2005Pb-Free2/1/2005No
0235.500MXEPFUSE 5x20 PGT F LBC 0.5A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0235.500MXEPPdf IconREACH201_Declaration_0235.500MXEPDoes Not ContainNo
0235.500MXPFUSE 5x20 F LBC 0.5A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0235.500MXPPdf IconREACH_SVHC Declaration_0235.500MXPDoes Not ContainNoPdf IconIPC_0235.500MXP_0235.500HXP
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.