background-waves

0235.800

Product Status| Activei

0235.800

FUSE 5x20 PGT F LBC 0.8A/250V (P) | Series: 235
info

5x20mm medium- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.253
Resistance (Ω)
0.192
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
125
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
35
Interrupt Voltage
250
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0235.800 Resources

Showing 1 to 5 of 6 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0235.800HXEPFUSE 250V UL FA 5X20 PT RoHS .800ARoHS2/1/2005Pb-Free2/1/2005No
0235.800HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0235.800HXPPdf IconREACH_SVHC Declaration_0235.800HXPDoes Not ContainNo
0235.800MXEPFUSE 5x20 PGT F LBC 0.8A/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
0235.800MXPFUSE 5x20 F LBC 0.8A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0235.800MXPPdf IconREACH_SVHC Declaration_0235.800MXPDoes Not ContainNo
0235.800VXEPFUSE 5X20MM PGT V PACK (P)RoHS2/1/2005Pb-Free2/1/2005No
  • /
  • 1.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.